Kimwipes S-200, γ Ray Sterilized 120 x 215mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: S-200, γ ray sterilized
・Sheet size (mm): 120 x 215
・Quantity: 1 box (200 sheets)
・Material: Pulp 100%
・Package: Individual packaging
・10kGy gamma ray sterilized
・*There is a smell and discoloring from body according to gamma ray.