Tolerability Apron

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TKM600
・Material: Polyester/98%, conductive thread/2%
・Melting temperature: 295℃ (reference value)
・Quantity: 1 sheets
・Width x length: 600 x 760mm

【Product Specifications】
・Model number: TKM600
・Material: Polyester/98%, conductive thread/2%
・Melting temperature: 295℃ (reference value)
・Quantity: 1 sheets
・Width x length: 600 x 760mm