High Grip Universal Work Glove (Long Type) L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Size L
・Total length x palm width (mm): 350 x 110
・Quantity: 1 pair
・Material: Front/PVC (vinyl chloride resin), Back/cotton
・Abrasion resistant level 4, cut resistant level 3, tear resistant level 2, sticking resistant level 1 (EN388)
・Convection chill Resistant level 1
・Contact cooling: Resistant level 2
・Water permeability test pass (EN511)
・Washing available (40℃)