Sample Cup For Automatic Analysis A18 1.8mL 500 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: A18
・Capacity (mL): 1.8
・Mouth inner diameter x mouth outer diameter x total height (mm): φ15 x φ18 x 37.9
・Quantity: 1 package (500 pieces)
・Material: PS (polystyrene)
・Application: for Hitachi