Sample Cup For Automatic Analysis A19 1.5mL 1000 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: A19
・Capacity (mL): 1.5
・Mouth inner diameter x mouth outer diameter x total height (mm): φ11.8 x φ13.7 x 25.1
・Quantity: 1 bag (1000 pieces)
・Material: PS (polystyrene)
・Application: for Beckman 700