Sample Cup For Automatic Analysis A20 0.5mL 1000 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: A20
・Capacity (mL): 0.5
・Mouth inner diameter x mouth outer diameter x total height (mm): φ11.9 x φ13.7 x 24.1
・Quantity: 1 bag (1000 pieces)
・Material: PS (polystyrene)
・Application: for Beckman CX