High Flow Rotary Pump

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: XBRP99ZB
・Overall length (mm): 1300
・Discharge quantity: 1L/rotation
・Material: Wetted part/aluminum, zinc plating steel, Hose/rubber
・Packing material: NBR (nitrile rubber),
・Used liquid viscosity: 100cP or less
・Adapter standards: NPT 2 inches
・Size: Intake tube/outer diameter φ51mm, Hose/outer diameter φ35mm x length 2.2mm