Hand Rotary Pump with Hose

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: XBRP219H
・Specification: With hose
・Overall length (mm): 1330
・Discharge quantity: 280mL/rotation
・Liquid junction material Body, hose, valve/stainless steel (SUS304), Packing/PTFE (fluororesin)
・Size: Intake tube/outer diameter φ32mm, Hose/outer diameter φ20mm x length 1.2mm
・Adapter standards: NPT 2 inches