Stage (XY Axis), SXY Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SXY100-100
・Plate size (mm): 100 x 100
・XY stroke (mm): 100
・Withstand load (kg): 3
・Material: Plate area/A5052 (Anodic oxide processing), Shaft/S45C, Drive parts/Stainless steel, S45c, etc. Handle/A5052