Mini Vial Solid Cap 2mL Scale Yes

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: W986272NG
・Capacity (mL): 2
・Scale: Yes
・Quantity: 1 box (12 pieces)
・Material: Borosilicate glass (USP Type I and ASTM E438 Type I Class A conform)
・Body diameter x total height: 20 x 44mm