5mL Centrifuge Tube 1410-00 (Transparent) Not Sterilized 100/Bag x 10 Bags

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1410-00
・Color: Transparent
・Specification: Not sterilized
・Quantity: 1 box (100 pieces/bag x 10 bags)
・Material: PP (Polypropylene)
・Capacity: 5mL
・Autoclavable
・Allowable temperature limit: -80℃ to +100℃ (after autoclave/-80℃ to +80℃)
・With scale (0.25mL increments)
・DNase, RNase, DNA free
・*Samples are available.