Nitrile Non-Powder Finger Cot

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Type: Roll
・Size: L
・Inner diameter x length (mm): φ20 x 65
・Material: NBR (nitrile rubber)
・Wall thickness: 0.11mm
・Micro emboss processing
・Non-powder
・Surface resistance value: 10^9~11Ω/□
・Quantity: 1 package (1440 pcs)
・Quantity per box: 1440/bag x 20 bags
・*It is the price of 1 pack.
・*3-6396-02 is available for sample.