AS ONE Corporation, ESD Probe MPT2CP

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MPT2CP
・Size (mm): 150
・Material: PEEK (polyetheretherketone, nanocarbon reinforced)
・Maximum operating temperature: 260~300℃
・Surface resistance value: 10^5~10^6Ω