Cleanroom Clipboard, A4

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TX5835
・Size (mm): 230 x 330
・Material: Body/PP (polypropylene), Clip part/plastic
・Conform sheet size: Letter (216 x 279mm), A4
・Clip capacity: Clean room paper/1 - 50 sheets