Clean Foam Stick With Polyurethane Head, TX Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TX751B
・Head size (mm): 3.5 x 3.5 x 17
・Overall length (mm): 67
・Quantity: 1 pack (100 pieces/bag x 5 bags)
・Material: Head/PU (polyurethane), Handle/PP (polypropylene)