Pole Shelf S-3 Wagon

Pole Shelf S-3 Wagon

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: S-3 wagon
・Size (mm): 900 x 560 x 1400
・Weight (kg): 22
・Material: Strut/ABS resin, Shelf board/PP (polypropylene)
・Caster wagon type: φ100 elastomeric (with 2 wheels stopper)
・Number of shelf boards: 3 shelves
・Shelf board interval: 30mm pitch variable
・Shelf usable dimensions: 830 x 480mm
・Withstand load: 70kg/stage

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 3-6494-02
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)