Mobile Storage Cart (with guard frame and handle) MSO21 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MSO21E
・Number of stages: 2 stages
・Size (mm): 651 x 447 x 830
・Weight (kg): 6.5
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Shelf board spacing: 525mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type