Mobile storage cart (with/without drawers, guard frame, with/without handle) MSO11 series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MSO11C
・Number of stages: 2 stages
・Drawer/guard frame: Yes/none
・Size (mm): 598 x 368 x 839
・Shelf board spacing (mm) ((upper stage/lower stage): 445
・Weight (kg): 5.6
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 395 x 220 x 89mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type