Electrostatic Lab Chairwith Ring

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RC-SU (with ring)
・Seat height/overall height (mm): 460 - 600/485 - 625
・Material: Back, seat part/upholstered with vinyl leather (urethane cushion) leg/scale
・Caster: φ50mm made of nylon (conductive type)
・Seating surface size: φ350mm
・Up-and down method: Gas cylinder type