Glass Bead Sterilizer (Digital Type) Glass Bead For Replacement

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Glass bead
・External dimension (mm): For replacement (150g)
・Chamber dimensions (mm): -
・*Please replace glass beads when the number of beads that are dirty or broken increases.
・*This product is not a medical instrument.