Clean Flat Mop Set

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Mop set
・Size (mm): 400 x 100 x 730~1300
・Material: Handle/aluminum, PP (polypropylene), Mop holder/stainless steel, Mop/polyester
・Autoclavable
・Set content: Body x 1, mop x 2