Clean Flat Mop Mop For Replacement

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Replacement mop (1 piece)
・Size (mm): 405 x 115
・Material: Handle/aluminum, PP (polypropylene), Mop holder/stainless steel, Mop/polyester
・Autoclavable
・Set content: Body x 1, mop x 2