Tube Rotator Plate φ250mm 15mL x 10

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HTR21
・Shaking rotation speed (rpm): Plate φ250mm
・Specification: 15mL x 10 (MAX 24 volume)

【Product Specifications】
・Model number: HTR21
・Shaking rotation speed (rpm): Plate φ250mm
・Specification: 15mL x 10 (MAX 24 volume)