Tube Rotator Plate φ250mm 2mL x 12

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HTR20
・Shaking rotation speed (rpm): Plate φ250mm
・Specification: 2mL x 12 (MAX 48 volume)

【Product Specifications】
・Model number: HTR20
・Shaking rotation speed (rpm): Plate φ250mm
・Specification: 2mL x 12 (MAX 48 volume)