Glove Box 347 x 349 x 420

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GBQ-G
・Outer dimension (mm): 347 x 349 x 420
・Inner dimension (mm): 280 x 275 x 350
・Material: Body/ABS resin
・Opening size: 273 x 378mm
・Gas replacement cock: Outer diameter φ6 mm for tube x 2 pieces
・Weight: 5.5kg
・Accessories: Bottom plate x 1, Gloves for Glove box x 1 pair