Neo Hot Plate α
  • On Sale Till 31/08/2018

Neo Hot Plate α

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: NHA-3030
・Highest temperature (℃): 350
・Plate size (mm): 300 x 300
・Plate material: Aluminum
・Control system: PID control
・Temperature distribution width: 6℃ (at 300℃)
・Main unit size: 350 x 350 x 135mm
・Heater capacity: 1400W
・Power supply: 100VAC 50/60Hz 15A (2P plug)
・Withstand load: 10kg
・Weight: Approx 7kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : 3-6767-01
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)