Chemical Tray Unit (Ut-Lab.) 400 x 450 x 652 Right Door
  • On Sale Till 31/07/2018

Chemical Tray Unit (Ut-Lab.) 400 x 450 x 652 Right Door

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: SPBT-UTCR
・Size (mm): 400 x 450 x 652
・Door: Right door
・Material: Steel (SPCC)
・Exterior: Melamine resin baking coating
・Door: Single door, with cylinder key (2 way out, with spare key 1 volume/unit)
・Caster: φ50mm front side with 2 wheels stopper
・Movable shelf board: with 1 sheet (movable area/Height of 172.5mm from the bottom pitch of 50mm increments)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : 3-6772-02
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)