Select Lab (W450 Single Door Tall) Base For W450

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Base for W450
・Size (mm): Base for W450
・With adjuster
・Common features: According to installation location, you can choose right open specification or left open specification. , Capable to connect horizontally with Select lab unit series.
・With material display): Body/steel (chemical resistance resin powder coating)
・Door opening port: 180°
・With key (with opening and closing display)