New Lab Bench (White Color, H850 mm)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: A type - HW
・Size (mm): 900 x 600 x 850
・Type: Standard
・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
・Top plate withstand load: Approximately 20kg (equal load)
・Caster: φ65mm made of urethane (with stopper 2 pieces)
・Shelf spacing: 645mm
・Weight: 19kg
・Accessories: 3-receptacles outlet tap (2P, code length of 3m)