Medicine Paper Case Large

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: For large
・Size (mm): 134 x 135 x 78
・Material: Acrylic resin
・Maximum amount of storage 1000 sheets

【Product Specifications】
・Model number: For large
・Size (mm): 134 x 135 x 78
・Material: Acrylic resin
・Maximum amount of storage 1000 sheets