Medicine Paper Case Extra-Large

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: For extra-large
・Size (mm): 164 x 165 x 78
・Material: Acrylic resin
・Maximum amount of storage 1000 sheets

【Product Specifications】
・Model number: For extra-large
・Size (mm): 164 x 165 x 78
・Material: Acrylic resin
・Maximum amount of storage 1000 sheets