Metallic Safety Cover (For Heat Press Machine) for 10Ton

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: AP-10
・Specification: For 10ton type
・Size (mm): 430 x 315 x 360
・Material: Stainless steel (SUS430)

【Product Specifications】
・Model number: AP-10
・Specification: For 10ton type
・Size (mm): 430 x 315 x 360
・Material: Stainless steel (SUS430)