Isolator Mop Replacement Cover TX7114

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TX7114
・Specification: Replacement cover
・Size (mm): 1 case (25 sheets/bag x 6 bags)
・Material: Mop head/PP (polypropylene), Handle/glass fiber
・Set content: , Mop head (10 x 18cm) x 1 piece, Handle (30.4cm, 45cm) x 1 piece each, Pad x 1 piece, Pin x 2 pieces, Sample cover (TX7114M) x 6 sheets, Sample cover (STX7114) x 5 sheets , Mop head (10 x 18cm) x 1 piece, Variable length handle (73 - 134cm) x 1 piece, Pad x 1 piece, Pin x 2 pieces, Sample cover (TX7114M) x 6 sheets, Sample cover (STX7114) x 5 sheets