Movable Sink 600 x 450 x 800

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 600
・Size (mm): 600 x 450 x 800
・Material: Sink, waste plug/stainless steel (SUS304), Frame/stainless steel (SUS430)
・Discharge water port: 40A
・Area of sink: Width 520 x depth 370mm
・Sink depth: 200mm
・Caster: φ75mm, made of rubber (with diagonal stopper)