Seal Edge Wipes TX2069 (Texwipe)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TX2069
・Size (mm): 230 x 230
・Quantity: 1 pack (75 sheets/bag x 2 bags)
・Material: Polyester long fiber 100%

【Product Specifications】
・Model number: TX2069
・Size (mm): 230 x 230
・Quantity: 1 pack (75 sheets/bag x 2 bags)
・Material: Polyester long fiber 100%