AS ONE Corporation AlphaWipe Wipe, TX1004

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TX1004
・Size (inch): 4 x 4
・Quantity: 1 pack (150 sheets/bag x 2 bags)
・Quantity per box: TX1009, 1013/10 packs, TX1004/20 packs
・*It is the price of 1 pack.