Safety Protective Equipment Storage Case

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MIDI-1
・Application: for protective eyeglasses (without inlet)
・Color: Blue
・Size: (External dimension) 236 x 225 x 125mm, (inner dimension) 230 x 218 x 118mm
・Material: ABS resin