• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
Narrow-Mouth Bottle with Internal Lid 30mL (Box Sale) 200 Pcs

Narrow-Mouth Bottle with Internal Lid 30mL (Box Sale) 200 Pcs

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

【Product Specifications】
・Capacity: 30mL (box sale)
・Mouth inner diameter x body diameter x total height (mm): φ12 x φ33.3 x 64
・Quantity: 200 pieces
・Material: Body, external lid/HDPE (high density polyethylene), Internal lid/LDPE (low density polyethylene)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : 1-4657-61
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)