• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
Narrow-Mouth Bottle with Internal Lid 100mL (Box Sale) 100 Pcs

Narrow-Mouth Bottle with Internal Lid 100mL (Box Sale) 100 Pcs

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

【Product Specifications】
・Capacity: 100mL (box sale)
・Mouth inner diameter x body diameter x total height (mm): φ17.3 x φ48 x 96.5
・Quantity: 100 pieces
・Material: Body, external lid/HDPE (high density polyethylene), Internal lid/LDPE (low density polyethylene)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : 1-4657-63
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)