Wide-Mouth Bottle with Internal Lid 1L (Box Sale) 50 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Capacity: 1L (box sale)
・Mouth inner diameter x body diameter x total height (mm): φ43.6 x φ101 x 185.5
・Quantity: 50 pieces
・Material: Body, external lid/HDPE (high density polyethylene), Internal lid/LDPE (low density polyethylene)
・With inside plug
・*Doesn't have tick marks.