Earthquake-Resistant Chemical Closet (Made Of Steel) 450 x 700 x 900 Red

Caution
Product Description
【Product Specifications】
・Model number: SPG-945R
・Size (mm): 450 x 700 x 900
・Body weight (kg): Approximately 45
・Base: Material/steel, with adjuster
・Body color: Red
・Points: Reagent bottle to fix 1 volume at a time by the use of earthquake resistant performance bottle protector, To prevent damages at the time of earthquake.
・Body material: Body/steel, chemical resistance coating finish, Tray, bottle protector/PP (polypropylene), Rail/steel
・Number of stages of tray: -
・Tray size: -
・Amount of storage of reagent bottle: Gallon bottle x 12 volumes
・Drawer withstand load: 30kg
・Accessories: Partition plate (height x 2 sheets, horizontal x 4 sheets), fixed fittings, connection metal fittings 1 set
・*Rail shelves or tray for adding hook (sold separately) will be requested when you increase the number of columns of chemicals tray.