Mobile Easy Cart (Tall Type / Regular 31), ME31 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ME31A
・Color: Gray
・Number of stages: 3 stages
・Drawer: None
・Guard frame: None
・Size (mm): 598 x 368 x 1142
・Shelf board spacing (mm) (upper stage/lower stage): 280/547
・Weight (kg): 6.8
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 375 x 325 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type