Mobile Easy Cart (Tall Type/Regular 31) Pink 1 Stage

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ME31M
・Color: Pink
・Number of stages: 1 stage
・Drawer: None
・Guard frame: None
・Size (mm): 598 x 368 x 265
・Shelf board spacing (mm) (upper stage/lower stage): -
・Weight (kg): 2.3
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 375 x 325 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type