Mobile Easy Cart (Tall Type/Wide 32) Gray 3 Sages with Drawer

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ME32B
・Color: Gray
・Number of stages: 3 stages
・Drawer: Yes
・Guard frame: None
・Size (mm): 705 x 447 x 1117
・Shelf board spacing (mm) (upper stage/lower stage): 260/407
・Weight (kg): 10
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Internal dimensions of drawers: 485 x 390 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type