ESD Shield Bag (4-Layered Type) 80 x 130 x 0.076

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 295ST1035
・Zipper: without
・Size (about mm): 80 x 130 x 0.076
・Material: 4-layered polyester, metal, polyester, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: <10^12Ω
・Tensile strength: 32MPa/m2
・Electrostatic shielding performance: <30V
・Antistatic characteristics: <2 seconds
・Thickness: 0.076mm
・Quantity: 1 box (100 sheets)