All Drill® HEX Hexagonal Shaft / Standard Type

Brand :
SANKO TECHNO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Shank is a hex shaft type dedicated for hammer drills.
· Efficient transmission of striking and rotation force to the cutting edge for speedy drilling.
· With ideal spirals, it discharges cutting powder smoothly and increases drilling capacity.
· Special carbide alloy blade tip, strictly selected steel material, and uniquely heat treated shank provide excellent wear resistance.
· Hexagonal shaft drill with excellent durability and sharpness.
[Applications]
· For drilling holes in concrete, blocks, mortar, etc. (Use the dedicated stone material type for drilling stone).
[Specifications]
· Shank Diameter (mm): 13