2-flute, Regular CR-TPDR

2-flute, Regular CR-TPDR

[Features]
· HSS taper rounded corner series.

Part Number

Configured Part Number is shown.

Part Number
CR-TPDR-5X1.5XR1.5
CR-TPDR-5X2XR1.5
Part NumberVolume DiscountDays to ShipFlute Length (l)
(mm)
Overall Length (L)
(mm)
Blade taper half angle
(°)
Large Tip Diameter D1
(mm)
Half Angle of Taper Deviation
3 Day(s) or more 32761.56.68±10′
3 Day(s) or more 428627.93±10′

Loading...

  1. 1

Basic Information

Tip Diameter (D)(φ) 5 Type Tapered Radius Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Link Diameter (d)(mm) 8 Number of Flutes(sheet) 2 R Size(mm) 1.5
Torsion Angle Weak Helix (15 to 25°) Tool Material Type Cobalt High-Speed Steel Coating Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)