(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Flat-Type DA Grinding Wheel

[Features]
· For all types of grinding with little cutting-in, including grinding of hardened steel sensitive to heat.

Part Number

Configured Part Number is shown.

Part Number
S070132
S070133
S070271
Part NumberVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Peripheral Speed (Maximum Operating Peripheral Speed)
(m/s)
7 Day(s) or more 2051331.7540
6 Day(s) or more 2051331.7540
7 Day(s) or more 3553812733

Loading...

  1. 1

Basic Information

Shape Flat Type (No. 1) Particle Size(#) 46

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)