Luer Stopcock VXB1050

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Model number: VXB1050
・Material: Body/PC (polycarbonate), Valve/PE (polyethylene)
・Handle rotation angle: 90°
・Quantity: 1 package (5 pcs)
・Connection port shape: F-M
・Type: Two-way
・*F/female luer, with M/male luer lock