Luer Stopcock VXB1079

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VXB1079
・Material: Body/PC (polycarbonate), Valve/PE (polyethylene)
・Handle rotation angle: 180°
・Quantity: 1 package (5 pcs)
・Connection port shape: F-F-M
・Type: Three-way
・*F/female luer, with M/male luer lock